Catalog navigation
CAD model selection
HELP_VARIABLE
Company
LAPP
Description
SKINDICHT® SM-PE-M - Equipotential lock nut
Bill of material
SKINDICHT SM-PE-M 40x1,5 Art. Nr. 52103350
ATN
Part number
52103350
M
Thread
M 40x1,5
SW
Wrench size
46 mm
A
Width across corners
53.1 mm
B
Width
5.5 mm
C
6.5 mm
MATERIAL
Material
Brass, nickel-plated
Preview - Generation
Preview
Quotation
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Location of catalog vendor
Select a country to see the local offices