Catalog navigation
Selección de modelo CAD
HELP_VARIABLE
Company
LAPP
Description
SKINDICHT® D-M - Compression screw, brass nickel-plated
Bill of material
SKINDICHT D-M 20x1,5 Art. Nr. 52100602
ATN
Part number
52100602
M
Thread
M 20x1,5
SW
Wrench size
20 mm
A
Ø
22.2 mm
F
Ø
15.0 mm
C
10.5 mm
D
7.5 mm
MATERIAL
Material
Brass, nickel-plated
Preview - Generation
Previsualización
Oferta
3D
Dimensión
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Filiales del fabricante
Seleccione un país para ver las oficinas locales