Catalog navigation
Výběr CAD modelu
HELP_VARIABLE
Company
LAPP
Description
SKINDICHT® BLK-M - Blind plugs plastic
Bill of material
SKINDICHT BLK-M 32x1,5 Art. Nr. 52006640
ATN
Part number
52006640
M
Thread
M 32x1,5
A
37 mm
C
12.0 mm
D
8 mm
RAL7035
Silver grey
x
MATERIAL
Material
Plastic
Preview - Generation
Náhled
Quotation
3D
Dimenze
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Location of catalog vendor
Vyberte zemi a podívejte se na místní úřady