Catalog navigation
Výběr CAD modelu
HELP_VARIABLE
Company
LAPP
Description
SKINDICHT® SVF - Flat cable gland
Bill of material
SKINDICHT SVF PG 16 Art. Nr. 52005480
ATN
Part number
52005480
PG
Thread
PG 16
F2MAX
Clamping range 2 max.
5.0 mm
F2
Clamping range 2
mm
Enter value for F2
Clamping range 2
mm
cm
inch
ft
SW1
Wrench size
24.0 mm
A1
Width across corners
26.7 mm
SW2
Wrench size
22.0 mm
A2
Width across corners
24.4 mm
C
27.5 mm
D
6.5 mm
MATERIAL
Material
Brass, nickel-plated
Preview - Generation
Náhled
Quotation
3D
Dimenze
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Location of catalog vendor
Vyberte zemi a podívejte se na místní úřady