{lapp_kabel/epic-industrie/rechtecksteckverbinder/epic_gehaeuse/epic_h_b_16_gehaeuse/epic_h_b_16_tbf_asmtab.prj},{NB=EPIC H-B 16 TBF Art. Nr. 10086000},{ATN=10086000},{WG=271.0},{VPE=5},{SE=466},{V=1},{EAN=4044773562057},{ARTB=EPIC H-B 16 TBF 21 ZW},{IDNR=},{MD=EPIC H-B 16 TBF 21 ZW},{PG=PG21},{M=-},{EDZ=LAPP.10086000.edz},{GTIN=4044773562057},{CTN=85369010},{TC=10086000},{BU=ST},{WU=g},{W=0.271},{AAO677=LAPP},{MANUFACTURER_URL=https://www.lappgroup.com},{AAQ326=https://products.lappgroup.com/artno=10086000},{AAO676=10086000},{CNS_ELECTRO_MATERIAL=Aluminium die casting},{DESCRIPTION_LONG=EPIC® H-B 16 TBF 21 ZW.ER HO; Cable Coupler Hoods; Size: 16B; Connector design: Standard; Double Lever; Number of cable entries: 1; Aluminium, Powder-coated; IP protection rating mounted: IP 65}
Please select the desired product according to technical criteria. Selectable attributes are highlighted with the table icon. Selections can be reset by clicking on the table icon or on the value.