您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
歡迎
CAD模型
幫助
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
歡迎
CAD模型
幫助
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Catalog navigation
所有產品目錄
可提供的產品目錄語言:
Deutsch
English
français
italiano
English
QA認證資訊
目錄: LAPP
Created: 16.12.2008
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
LAPP
Guide rails and components
LAPP
Cable Accessories
Cable trolley system for round and flat cables
Powered by
CAD模型選擇
C Profile rail 6m
15.05.2024
Support bracket vertical plate
15.05.2024
Track coupler
15.05.2024
End stop
15.05.2024
Curve made from rail 90°
15.05.2024
Support bracket with flexible mounting
15.05.2024
Support bracket for ceiling suspension
15.05.2024
Support bracket for wall mounting
15.05.2024
Towing arm 400 mm
15.05.2024
Towing arm 630 mm
15.05.2024
Support arm 800 mm
15.05.2024
Girder clip (steel)
15.05.2024
Wall bracket 11-725
15.05.2024
技術支援
3D CAD, CAE和BIM模型的視覺化搜尋引擎
產品目錄供應商定位元
選擇一個國家查看當地辦事處