Catalog navigation
CAD model selection
HELP_VARIABLE
Company
LAPP
Description
SKINTOP® DV - Sealing plug in CR
Bill of material
SKINTOP DV PG 16 Art. Nr. 53800642
IDNR
Ident number
ATN
Part number
53800642
PG
Thread
PG 16
A
Ø
14.5 mm
C
9.0 mm
MATERIAL
Material
CR
VPE
0 ST
Preview - Generation
Preview
Quotation
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Location of catalog vendor
Select a country to see the local offices