Catalog navigation
All catalogs
CAD model selection
Add for comparison
HELP_VARIABLE
Company
LAPP
Description
SKINTOP® DIX - Multiple sealing insert
Bill of material
SKINTOP DIX PG 29 2x9 Art. Nr. 53629290
ATN
Part number
53629290
GR
Size
DIX 29290
A
Ø
30.5 mm
C
13.5 mm
AB
Number of holes
2
F
9.0 mm
MATERIAL
Material
Silicone
Preview - Generation
Preview
Quotation
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Location of catalog vendor
Select a country to see the local offices