Catalog navigation
CAD model selection
HELP_VARIABLE
Company
LAPP
Description
SKINTOP® CLICK-R - Cable gland
Bill of material
SKINTOP CLICK-R 20 Art. Nr. 53112690
ATN
Part number
53112690
M
Bore Ø -0.2
20 mm
SW1
Wrench size
25 mm
A1
Width across corners
27.6 mm
SW2
Wrench size
27 mm
A2
Width across corners
29.7 mm
C
45 mm
D
8 mm
FMIN
Clamping range min.
5 mm
FMAX
Clamping range max.
10 mm
F
Cable
mm
Enter value for F
Cable
mm
cm
inch
ft
K
8 mm
SMIN
Wall thickness
1 mm
SMAX
Wall thickness
4 mm
S
Wall thickness
mm
Enter value for S
Wall thickness
mm
cm
inch
ft
RAL7035
Light grey
X
RAL7001
Silver grey
RAL9005
Black
MATERIAL
Material
Plastic
Preview - Generation
Preview
Quotation
3D
Dimension
2D

Location of catalog vendor
Select a country to see the local offices