Catalog navigation
CAD model selection
HELP_VARIABLE
Company
LAPP
Description
SKINTOP® K-M ATEX plus blue - Cable gland plastic for Ex area
Bill of material
SKINTOP K-M 16x1,5 ATEX plus blue Art. Nr. 54115410
IDNR
Ident number
ATN
Part number
54115410
M
Thread
M 16x1,5
SW
Wrench size
19 mm
A
Width across corners
21.1 mm
C
34.0 mm
D
8.0 mm
FMIN
Clamping range min.
7.0 mm
FMAX
Clamping range max.
9.0 mm
F
Cable
mm
Enter value for F
Cable
mm
cm
inch
ft
MATERIAL
Material
Plastic
VPE
0 ST
Preview - Generation
Preview
Quotation
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Location of catalog vendor
Select a country to see the local offices