Catalog navigation
All catalogs
CAD model selection
Add for comparison
HELP_VARIABLE
Company
LAPP
Description
SKINTOP® BS-M - Spiral bending protection plastic
Bill of material
SKINTOP BS-M 16x1,5 Art. Nr. 53111710
ATN
Part number
53111710
M
Thread
M 16x1,5
FMIN
Clamping range min.
4.5 mm
FMAX
Clamping range max.
10.0 mm
F
Cable
mm
Enter value for F
Cable
mm
cm
inch
ft
SW
Wrench size
19 mm
A
21.0 mm
C
86.0 mm
D
8.0 mm
RAL7001
Silver grey
RAL7035
Light grey
RAL9005
Deep black
X
MATERIAL
Material
Plastic
Preview - Generation
Preview
Quotation
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Location of catalog vendor
Select a country to see the local offices