Catalog navigation
CAD model selection
HELP_VARIABLE
Company
LAPP
Description
SKINTOP® MS-XL - Cable gland brass with long connection thread
Bill of material
SKINTOP MS-XL PG 16 Art. Nr. 52115740
IDNR
Ident number
ATN
Part number
52115740
PG
Thread
PG 16
F
Cable
mm
Enter value for F
Cable
mm
cm
inch
ft
SW
Wrench size
24 mm
A
Width across corners
26.7 mm
C
41.0 mm
D
12.0 mm
FMIN
Clamping range min.
8.0 mm
FMAX
Clamping range max.
14.0 mm
MATERIAL
Material
Brass, nickel-plated
VPE
0 ST
Preview - Generation
Preview
Quotation
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Location of catalog vendor
Select a country to see the local offices