Catalog navigation
CAD model selection
HELP_VARIABLE
Company
LAPP
Description
SKINTOP® SDV-M-ATEX - Sealing insert in CR
Bill of material
SKINTOP SDV-M12 ATEX Art. Nr. 54113002
IDNR
Ident number
ATN
Part number
54113002
GR
Size
SDV-M12 ATEX
A
Ø
10.5 mm
B
Ø
5.8 mm
C
12.5 mm
D
9.5 mm
MATERIAL
Material
CR
VPE
0 ST
Preview - Generation
Preview
Quotation
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Location of catalog vendor
Select a country to see the local offices