Catalog navigation
All catalogs
CAD model selection
Add for comparison
HELP_VARIABLE
Company
LAPP
Description
SKINTOP® MS-M ATEX BRUSH - Cable gland for explosions proof with sreen contact
Bill of material
SKINTOP® MS-M ATEX BRUSH M 40x1,5 Art. Nr. 52110025
ATN
Part number
52110025
M
Thread
M 40x1,5
SW
Width across flat
45 mm
A
Width across corners
49.5 mm
C
49.5 mm
D
9 mm
F
Clamping range
mm
Enter value for F
Clamping range
mm
cm
inch
ft
FMIN
Clamping range min.
19 mm
FMAX
Clamping range max.
28 mm
G
Diameter above braiding
mm
Enter value for G
Diameter above braiding
mm
cm
inch
ft
GMIN
Minimum diameter above braiding
10 mm
GMAX
Maximum diameter above braiding
26.0 mm
MAT
Material
Messing vernickelt
Preview - Generation
Preview
Quotation
3D
Dimension
2D

Location of catalog vendor
Select a country to see the local offices