Catalog navigation
CAD model selection
HELP_VARIABLE
Company
LAPP
Description
SKINTOP® MS-M ATEX - Cable gland brass for Ex area
Bill of material
SKINTOP MS-M 12x1,5 ATEX Art. Nr. 53112700
IDNR
Ident number
ATN
Part number
53112700
M
Thread
M 12x1,5
FMIN
Clamping range min.
3.0 mm
FMAX
Clamping range max.
7 mm
F
Cable
mm
Enter value for F
Cable
mm
cm
inch
ft
SW
Wrench size
16 mm
A
Width across corners
17.6 mm
C
26.5 mm
D
6.5 mm
MATERIAL
Material
Brass, nickel-plated
VPE
0 ST
Preview - Generation
Preview
Quotation
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Location of catalog vendor
Select a country to see the local offices