Catalog navigation
All catalogs
CAD model selection
Add for comparison
HELP_VARIABLE
Company
LAPP
Description
SKINDICHT® GMK - Lock nut plastic
Bill of material
SKINDICHT GMK PG 16 Art. Nr. 52000150
ATN
Part number
52000150
PG
Thread
PG 16
SW
Wrench size
30 mm
A
Width across corners
33.0 mm
B
6.0 mm
MATERIAL
Material
Plastic
Preview - Generation
Preview
Quotation
3D
Dimension
2D

Location of catalog vendor
Select a country to see the local offices