Catalog navigation
All catalogs
CAD model selection
Add for comparison
HELP_VARIABLE
Company
LAPP
Description
SKINDICHT® BLK-GL - Blind plugs plastic with GF
Bill of material
SKINDICHT BLK-GL PG 36 Art. Nr 52024855
ATN
Part number
52024855
PG
Thread
PG 36
A
55.0 mm
C
15.0 mm
D
10.0 mm
MATERIAL
Material
Plastic
Preview - Generation
Preview
Quotation
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Location of catalog vendor
Select a country to see the local offices