Catalog navigation
All catalogs
CAD model selection
Add for comparison
HELP_VARIABLE
Company
LAPP
Description
SKINDICHT® MA-PG/M - Adapter PG-Metric
Bill of material
SKINDICHT MA-PG 21 / M 20x1,5 Art. Nr. 52104497
EAN
Int. Part number
4044773178623
ATN
Part number
52104497
ARTB
Article designation
SKINDICHT MA-PG/M 21/20x1,5 flach
PG
Outer thread
PG 21
M
Inner thread
M 20x1,5
A
Width across corners
30 mm
C
Length
10.0 mm
D
Thread length
7.0 mm
G
0.0 mm
E
Thread length
0.0 mm
F
Diameter
0.0 mm
FORM
Form
A
WG
Weight
26.6 g
VPE
Package [pc]
50
MATERIAL
Material
Brass, nickel-plated
Preview - Generation
Preview
Quotation
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Location of catalog vendor
Select a country to see the local offices