Catalog navigation
All catalogs
CAD model selection
Add for comparison
HELP_VARIABLE
Company
LAPP
Description
SKINDICHT® BLK-GL-M + O-ring - Blind plugs plastic with GF and O-ring
Bill of material
SKINDICHT BLK-GL-M 12x1,5 + O-Ring Art. Nr. 52006109
EAN
International article number
4044773432619
ATN
Part number
52006109
ARTB
Article description
SKINDICHT® BLK-GL-M+O-Ring 12X1,5
M
Thread
M 12x1,5
A
Ø
15 mm
C
8.7 mm
D
7 mm
RAL7001
Silver grey
x
RAL7035
Light grey
RAL9005
Black
MATERIAL
Material
Plastic
Preview - Generation
Preview
Quotation
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Location of catalog vendor
Select a country to see the local offices