Catalog navigation
All catalogs
CAD model selection
Add for comparison
HELP_VARIABLE
Company
LAPP
Description
SKINDICHT® BL-M hexagonal - Hexagonal brass blind plug with guiding notch for O-ring (recess)
Bill of material
SKINDICHT® BL-M 25x1,5 hexagonal Art. Nr. 52103435
ATN
Part number
52103435
M
Thread
M 25x1,5
SW
Wrench size
29 mm
A
Width across corners
31.9 mm
C
11.0 mm
D
7 mm
MATERIAL
Material
Brass, nickel-plated
Preview - Generation
Preview
Quotation
3D
Dimension
2D

Location of catalog vendor
Select a country to see the local offices