Catalog navigation
All catalogs
CAD model selection
Add for comparison
HELP_VARIABLE
Company
LAPP
Description
SKINDICHT® O-ring Perbunan® metric - O-ring metric in NBR
Bill of material
SKINDICHT® O-ring Perbunan® metric O-M 20x2,0 Art. Nr. 53102020
ATN
Part number
53102020
BZ
Description
O-M 20x2,0
F
17 mm
C
2.0 mm
MATERIAL
Material
NBR
Preview - Generation
Preview
Quotation
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Location of catalog vendor
Select a country to see the local offices