Catalog navigation
All catalogs
CAD model selection
Add for comparison
HELP_VARIABLE
Company
LAPP
Description
SKINDICHT® JT PTFE metric - Sealing disk in PTFE
Bill of material
SKINDICHT® JT PTFE metric-M 50 Art. Nr. 53801090
ATN
Part number
53801090
GR
Size
M 50
A
Ø
61.6 mm
F
Ø
50.2 mm
C
3 mm
MATERIAL
Material
PTFE
Preview - Generation
Preview
Quotation
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Location of catalog vendor
Select a country to see the local offices