Catalog navigation
All catalogs
CAD model selection
Add for comparison
HELP_VARIABLE
Company
LAPP
Description
SKINDICHT® E-M - Incised sealing ring in CR
Bill of material
SKINDICHT E-M 25 Art. Nr. 52100623
ATN
Part number
52100623
GR
Size
E-M 25
A
Ø
22.6 mm
F1
Ø
8.5 mm
F2
Ø
11.5 mm
F3
Ø
14.5 mm
F4
Ø
17.5 mm
F
Cable
mm
C
7.5 mm
MATERIAL
Material
CR
Preview - Generation
Preview
Quotation
3D
Dimension
2D

Location of catalog vendor
Select a country to see the local offices