Catalog navigation
CAD model selection
HELP_VARIABLE
Company
LAPP
Description
SKINTOP® MS NPT - Cable gland brass with NPT thread
Bill of material
SKINTOP® MS NPT-NPT 3/8 Art. Nr. 53112014
IDNR
Ident number
ATN
Part number
53112014
NPT
Thread
NPT 3/8"
FMIN
Clamping range min.
4.5 mm
FMAX
Clamping range max.
9.0 mm
F
Cable
mm
Enter value for F
Cable
mm
cm
inch
ft
SW
Wrench size
20 mm
A
Width across corners
22.0 mm
C
39.7 mm
D
15.0 mm
MATERIAL
Material
Brass, nickel-plated
VPE
0 ST
Preview - Generation
Preview
Quotation
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Location of catalog vendor
Select a country to see the local offices