Catalog navigation
CAD model selection
HELP_VARIABLE
Company
LAPP
Description
EPIC® POWER LS1 - Female Contacts - Socket Crimp Termination
Bill of material
EPIC® POWER LS1 - Female Contacts Art. Nr.74034500
EAN
International article number
4044773535907
ATN
Article number
74034500
ART
Part
LS1 D BCEMD 1 mm AU 0.14 - 1.0
VER
Version
1 mm Buchse Drahtfeder 0.14-1.0qmm
BFM
for Type
D,A6
WG
Weight
0.2 g
VPE
Package [pc]
100
Preview - Generation
Preview
Quotation
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Location of catalog vendor
Select a country to see the local offices