Catalog navigation
CAD model selection
Comparison
Variation:0%1% - 25%26% - 50%51% - 75%76% - 100%
Display only fully occupied table rows
Delete all
No records found.
Comparison
Add for comparison
HELP_VARIABLE
Company
LAPP
Description
EPIC® H-B 16 TBF - Housing
Bill of material
EPIC® H-B 16 TBF Art. Nr. 10086000
IDNR
Ident number
ATN
Part number
10086000
MD
Material descritption
EPIC H-B 16 TBF 21 ZW
WG
Weight
271 g
VPE
Packing [piece]
5 ST
PG
Thread PG
PG21
M
Thread Metric
-
Preview - Generation
Preview
Quotation
3D
Dimension
2D

Location of catalog vendor
Select a country to see the local offices