Catalog navigation
All catalogs
CAD model selection
Add for comparison
Company
LAPP
Description
EPIC® MH 4.0mm Contacts - MH Modular System contacts
Bill of material
EPIC MH Modular System contacts: MH 4.0mm Contacts Art. Nr. 44423250
EAN
International article number
4044777489749
ATN
Article number
44423250
ARTB
Article description
EPIC MH SCEM AG 1.5sqmm D=4.0
CT
Contact type
Male
AQS
Cross-sectional area
1,5 mm2
D1
1.75 mm
D2
3.0 mm
WG
Weight
3.6 g
VPE
Package [pc]
10
Preview - Generation
Preview
Quotation
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Location of catalog vendor
Select a country to see the local offices