Catalog navigation
CAD model selection
HELP_VARIABLE
Company
LAPP
Description
SKINTOP® MSR-M - Cable gland brass reduced
Bill of material
SKINTOP MSR-M12x1,5 Art. Nr. 53112100
EAN
International article number
4044773172737
ATN
Article number
53112100
ARTB
Article description
SKINTOP MSR-M 12x1,5
M
Thread
M12x1,5
FMIN
Clamping range min.
1.0 mm
FMAX
Clamping range max.
5.0 mm
F
Cable
mm
Enter value for F
Cable
mm
cm
inch
ft
SW
Wrench size
16 mm
A
Width across corners
17.6 mm
C
28.5 mm
D
6.5 mm
MATERIAL
Material
Brass, nickel-plated
WG
Weight
16.9 g
VPE
Package [pc]
100
Preview - Generation
Preview
Quotation
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Location of catalog vendor
Select a country to see the local offices