Catalog navigation
CAD model selection
HELP_VARIABLE
Company
LAPP
Description
SKINTOP® SDV-M-ATEX - Sealing insert in CR
Bill of material
SKINTOP SDV-M16 ATEX Art. Nr. 54113012
ATN
Part number
54113012
GR
Size
SDV-M16 ATEX
A
Ø
13.5 mm
B
Ø
9.3 mm
C
13.0 mm
D
10.0 mm
MATERIAL
Material
CR
Preview - Generation
Preview
Quotation
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Location of catalog vendor
Select a country to see the local offices