Catalog navigation
CAD model selection
HELP_VARIABLE
Company
LAPP
Description
SKINDICHT® ME-M - Enlarger brass
Bill of material
SKINDICHT ME-M 25x1,5 / 32x1,5 Art. Nr. 52104456
EAN
Int. Part number
4044773179323
ATN
Part number
52104456
ARTB
Article designation
SKINDICHT ME-M 25x1,5/32x1,5
M1
Outer thread
M 25x1,5
M2
Inner thread
M 32x1,5
A
Width across corners
34.0 mm
C
Length
21.0 mm
D
Thread length
6.5 mm
E
Thread length
9.5 mm
F
Diameter
20.0 mm
WG
Weight
30.9 g
VPE
Package [pc]
50
MATERIAL
Material
Brass, nickel-plated
Preview - Generation
Preview
Quotation
3D
Dimension
2D

Location of catalog vendor
Select a country to see the local offices