Catalog navigation
CAD model selection
HELP_VARIABLE
Company
LAPP
Description
SKINDICHT® MA-M/PG - Adapter Metric-PG
Bill of material
SKINDICHT MA-M 25x1,5 / PG 13,5 Art. Nr. 52104230
EAN
Int. Part number
4044773180879
ATN
Part number
52104230
ARTB
Article designation
SKINDICHT MA-M/PG 25x1,5/13,5
M
Outer thread
M 25x1,5
PG
Inner thread
PG 13,5
A
Width across corners
27 mm
C
Length
10.0 mm
D
Thread length
7 mm
WG
Weight
13.8 g
VPE
Package [pc]
50
MATERIAL
Material
Brass, nickel-plated
Preview - Generation
Preview
Quotation
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Location of catalog vendor
Select a country to see the local offices