Catalog navigation
CAD model selection
HELP_VARIABLE
Company
LAPP
Description
SKINDICHT® SVRN-M - Cable gland brass
Bill of material
SKINDICHT SVRN-M 20x1,5 Art. Nr. 52104860
ATN
Part number
52104860
M
Connection thread
M 20x1,5
FMIN
Clamping range min.
9.0 mm
FMAX
Clamping range max.
11.0 mm
F
Cable
mm
Enter value for F
Cable
mm
cm
inch
ft
SW1
Wrench size
22 mm
A1
Width across corners
24.0 mm
SW2
Wrench size
18 mm
A2
Width across corners
20.0 mm
C
23.6 mm
D
6.0 mm
MATERIAL
Material
Brass, nickel-plated
Preview - Generation
Preview
Quotation
3D
Dimension
2D

Location of catalog vendor
Select a country to see the local offices