Catalog navigation
CAD model selection
HELP_VARIABLE
Company
LAPP
Description
SILVYN® LCC-2
Bill of material
SILVYN® LCC-2 Art. Nr. 61804742
EAN
International Article Number
4044773200188
ATN
Part number
61804742
ARTB
Article description
SILVYN LCC-2 25/21,1x26 BK
CLR
Colour
Black
NS
Nominal Size
25 mm
P
Pitch
F
OD
Outside diameter
26.0 mm
ID
Inside diameter
20.9 mm
R
Min Inside Bend Radius
55 mm
VPE
Package [pc]
30
Preview - Generation
Preview
Quotation
3D
Dimension
2D

Location of catalog vendor
Select a country to see the local offices