Catalog navigation
CAD model selection
HELP_VARIABLE
Company
LAPP
Description
SILVYN® FLEXILOK-M black
Bill of material
SILVYN® FLEXILOK-M black Art. Nr. 65500436
EAN
International Article Number
4044777487615
ATN
Part number
65500436
ARTB
Article description
SILVYN FLEXILOK-M M20x1,5/20 BK
CLRVIS
Color
Black
DES
Description
Metric Thread
CS
Conduit Size
20
TN
2
A
Thread
M20x1.5
B
Length
14 mm
C
Length
34 mm
D
Diameter
25 mm
E
Diameter
14.5 mm
F
Diameter
25 mm
G
Diameter
28 mm
VPE
Package [pc]
10
Preview - Generation
Preview
Quotation
3D
Dimension
2D

Location of catalog vendor
Select a country to see the local offices