Catalog navigation
CAD model selection
HELP_VARIABLE
Company
LAPP
Description
EPIC® SIGNAL M23 - Female Contacts - Socket Crimp Termination
Bill of material
EPIC® SIGNAL M23 - Female Contacts Art. Nr. 74200600
EAN
International article number
4044773715361
ATN
Article number
74200600
ARTB
Article description
1mm Buchse Schlitz crimp
ART
Part
EPIC® M23/LS1 BCMS 1mm AU 0.14-1.0 (100)
WG
Weight
0.2 g
VPE
Package [pc]
100
Preview - Generation
Preview
Quotation
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Location of catalog vendor
Select a country to see the local offices