Catalog navigation
CAD模型选择
HELP_VARIABLE
Company
LAPP
Description
EPIC® SOLAR 4Plus F - Solar Connectors
Bill of material
EPIC® SOLAR 4Plus F Art. Nr. 44428238
EAN
International article number
4044776787686
ATN
Article number
44428238
ARTB
Article description
EPIC SOLAR 4Plus F 10mm²
FMIN
Clamping range MIN
5.2 mm
FMAX
Clamping range MAX
7.1 mm
F
Cable diameter
mm
输入参数值: F
Cable diameter
mm
cm
inch
ft
Q
Cross-section
10 mm2
WG
Weight
11.2 g
VPE
Package [pc]
100
Preview - Generation
预览
询价
3D
尺寸标注
2D
模型参数已修改,与当前预览不符.请点击“刷新预览”获取最新状态.

产品供应商所在地
选择一个国家/地区查看当地办事处