{lapp_kabel/epic-industrie/rechtecksteckverbinder/epic_gehaeuse/epic_h_a_10_gehaeuse/epic_h_a_10_tsh.prj},{NB=EPIC H-A 10 TSH Art. Nr. 79462400},{ATN=79462400},{WG=139.0},{VPE=5},{SE=417},{V=4},{EAN=4044773527827},{ARTB=H-A 10 TSH M25 N.GEW. TUELLENGEHAEUSE},{IDNR=},{MD=H-A 10 TSH M25 N.GEW. TUELLENGEHAEUSE},{PG=-},{M=M25},{EDZ=LAPP.79462400.edz},{GTIN=4044773527827},{CTN=85369010},{TC=79462400},{BU=ST},{WU=G},{W=0.139},{AAO677=LAPP},{MANUFACTURER_URL=https://www.lappgroup.com},{AAQ326=https://products.lappgroup.com/artno=79462400},{AAO676=79462400},{CNS_ELECTRO_MATERIAL=Aluminium die casting},{DESCRIPTION_LONG=EPIC® H-A 10 TSH M25 ; Hoods; Size: 10A; Connector design: High; Single Lever; Number of cable entries: 1; Aluminium, Powder-coated; IP protection rating mounted: IP 65}
Please select the desired product according to technical criteria. Selectable attributes are highlighted with the table icon. Selections can be reset by clicking on the table icon or on the value.