Catalog navigation
CAD model selection
HELP_VARIABLE
Company
LAPP
Description
EPIC® POWER LS1 A6 - 8 Contacts - 8 Contacts
Bill of material
EPIC® POWER LS1 A6 - 8 Contacts Art. Nr. 76084000
EAN
International article number
4044773622782
ATN
Article number
76084000
ART
Part
LS1 A6
KI
Contacts included
8
BEF
Fastening type
Ø 2.7mm (4x)
POL
Number of contacts
3 + PE + 4
WG
Weight
88.0 g
VPE
Package [pc]
5
Preview - Generation
Preview
Quotation
3D
Dimension
2D

Location of catalog vendor
Select a country to see the local offices