Catalog navigation
CAD model selection
HELP_VARIABLE
Company
LAPP
Description
EPIC® POWER LS1 A1 - 6 Contacts - 6 Contacts
Bill of material
EPIC® POWER LS1 A1 - 6 Contacts Art. Nr. 76003000
EAN
International article number
4044773534627
ATN
Article number
76003000
ART
Part
LS1 A1
KI
Contacts included
6
BEF
Fastening type
Ø 2.7mm (4x)
POL
Number of contacts
5 + PE
WG
Weight
57.0 g
VPE
Package [pc]
5
Preview - Generation
Preview
Quotation
3D
Dimension
2D

Location of catalog vendor
Select a country to see the local offices