Catalog navigation
CAD model selection
HELP_VARIABLE
Company
LAPP
Description
EPIC® POWER LS1 - Male Contacts - Pin Contact
Bill of material
EPIC® POWER LS1 - Male Contacts Art. Nr.74034100
EAN
International article number
4044773535921
ATN
Article number
74034100
ART
Part
LS1 F SCEM 2 mm AU 0.5 - 2.5
VER
Version
2 mm Stift 0.5-2.5qmm
BFM
for Type
F
WG
Weight
1.9 g
VPE
Package [pc]
100
Preview - Generation
Preview
Quotation
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Location of catalog vendor
Select a country to see the local offices