Catalog navigation
CAD model selection
HELP_VARIABLE
Company
LAPP
Description
EPIC® POWER LS1 - Male Contacts - Pin Contact
Bill of material
EPIC® POWER LS1 - Male Contacts Art. Nr.74034001
EAN
International article number
4044773535938
ATN
Article number
74034001
ART
Part
LS1 F SCEM 1 mm AU 0.14 - 1.0
VER
Version
1 mm Stift 0.14-1.0qmm
BFM
for Type
F
WG
Weight
1.9 g
VPE
Package [pc]
10
Preview - Generation
Preview
Quotation
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Location of catalog vendor
Select a country to see the local offices