Catalog navigation
CAD model selection
HELP_VARIABLE
Company
LAPP
Description
EPIC® POWER LS1 - Female Contacts - Socket Crimp Termination
Bill of material
EPIC® POWER LS1 - Female Contacts Art. Nr.74020601
EAN
International article number
4044773536287
ATN
Article number
74020601
ARTB
Article description
EPIC SIGNAL M23 BCMS 1MM AU 0.14-1.0 (10)
VER
Version
1 mm female slot crimp 0.14-1.0qmm
BFM
for Type
D, A6
WG
Weight
0.3 g
VPE
Package [pc]
10
Preview - Generation
Preview
Quotation
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Location of catalog vendor
Select a country to see the local offices