{lapp_kabel/epic-industrie/rundsteckverbinder/epic_circon_ls1/ls1_d6_8kontakte_kurz_asmtab.prj},{NB=EPIC CIRCON LS1 D6 8 Kontakte Art. Nr. 73000024},{ATN=73000024},{WG=113.0},{VPE=5},{X=1},{EAN=4044773623000},{ARTB=},{ART=LS1 D6},{KI=8},{KAB=8.5-11},{POL=3 + PE + 4},{EDZ=LAPP.73000024.edz},{CTN=85366990},{TC=73000024},{GTIN=4044773623000},{W=0.113},{AAO677=LAPP},{MANUFACTURER_URL=https://www.lappgroup.com},{AAQ326=https://products.lappgroup.com/artno=73000024},{AAO676=73000024},{CNS_ELECTRO_MATERIAL=Zink},{DESCRIPTION_LONG=EPIC® POWER LS1 D6 3+PE+4 K KURZ 8,5-11 (; Circular Connectors; M 23 Power; Socket; Number of contacts: 8; Round Housing; clamping range (min./max.): 8.5mm - 11mm},{DESCRIPTION_SHORT=EPIC® POWER LS1 D6 short},{AAN521=Silver},{BAH005=630},{AAF726=26}
Please select the desired product according to technical criteria. Selectable attributes are highlighted with the table icon. Selections can be reset by clicking on the table icon or on the value.