Catalog navigation
CAD model selection
HELP_VARIABLE
Company
LAPP
Description
EPIC® POWER LS1 D6 - 8 Contacts - 8 Contacts
Bill of material
EPIC® POWER LS1 D6 - 8 Contacts Art. Nr. 73000000
EAN
International article number
4044773623246
ATN
Part number
73000000
ART
Part
LS1 D6
KI
Contacts included
8
KAB
Cable clamping range
8.5-11
POL
Number of contacts
3 + PE + 4
WG
Weight
117.2 g
VPE
Package [pc]
5
Preview - Generation
Preview
Quotation
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Location of catalog vendor
Select a country to see the local offices