Catalog navigation
CAD model selection
HELP_VARIABLE
Company
LAPP
Description
EPIC® SIGNAL M23 - Female Contacts - Socket Crimp Termination
Bill of material
EPIC® SIGNAL M23 - Female Contacts Art. Nr. 72404100
EAN
International article number
4044774215280
ATN
Article number
72404100
ARTB
Article description
2 mm female solder
ART
Part
EPIC® M23 BLEMS 2 mm AU 1.0 - 2.5 (10)
WG
Weight
1.2 g
VPE
Package [pc]
10
Preview - Generation
Preview
Quotation
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Location of catalog vendor
Select a country to see the local offices