Catalog navigation
CAD model selection
HELP_VARIABLE
Company
LAPP
Description
EPIC® SIGNAL M23 A1 - Housing A1
Bill of material
EPIC® SIGNAL M23 A1 -20° Art. Nr. 72004100
EAN
International article number
4044773621679
ATN
Article number
72004100
ART
Part
M23 A1
COD
Coding
-20°
BEF
Fastening type
Ø 2.7mm (4x)
WG
Weight
33.0 g
VPE
Package [pc]
5
Preview - Generation
Preview
Quotation
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Location of catalog vendor
Select a country to see the local offices