Catalog navigation
CAD model selection
HELP_VARIABLE
Company
LAPP
Description
EPIC® Docking frame - Docking frame
Bill of material
EPIC® Docking frame Art. Nr. 44429443
EAN
International article number
4044777602490
ATN
Article number
44429443
ARTB
Article description
EPIC H-B 24 DF
A
146.0 mm
B
129.0 mm
C
114.5 mm
D
144.0 mm
WG
Weight
116.0 g
VPE
Package [pc]
2
Preview - Generation
Preview
Quotation
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Location of catalog vendor
Select a country to see the local offices