Catalog navigation
CAD model selection
HELP_VARIABLE
Company
LAPP
Description
EPIC® Docking frame - Docking frame
Bill of material
EPIC® Docking frame Art. Nr. 44429441
EAN
International article number
4044777602476
ATN
Article number
44429441
ARTB
Article description
EPIC H-B 10 DF
A
99.0 mm
B
82.0 mm
C
67.5 mm
D
97.0 mm
WG
Weight
101.0 g
VPE
Package [pc]
2
Preview - Generation
Preview
Quotation
3D
Dimension
2D

Location of catalog vendor
Select a country to see the local offices