Catalog navigation
CAD model selection
HELP_VARIABLE
Company
LAPP
Description
EPIC® Docking frame - Docking frame
Bill of material
EPIC® Docking frame Art. Nr. 44429440
EAN
International article number
4044777602469
ATN
Article number
44429440
ARTB
Article description
EPIC H-B 6 DF
A
86.0 mm
B
69.0 mm
C
54.5 mm
D
84.0 mm
WG
Weight
97.0 g
VPE
Package [pc]
2
Preview - Generation
Preview
Quotation
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Location of catalog vendor
Select a country to see the local offices