Catalog navigation
CAD model selection
HELP_VARIABLE
Company
LAPP
Description
EPIC® POWER LS1 - Female Contacts - Socket Crimp Termination
Bill of material
EPIC® POWER LS1 - Female Contacts Art. Nr.44429370
EAN
International article number
4044776700951
ATN
Article number
44429370
ARTB
Article description
EPIC POWER LS1 D BCMF 2MM AU 0,5-2,5 (100)
VER
Version
2 mm female spring 0.5-2.5qmm
BFM
for Type
D, A6
WG
Weight
1.3 g
VPE
Package [pc]
100
Preview - Generation
Preview
Quotation
3D
Dimension
2D

Location of catalog vendor
Select a country to see the local offices